xtremeDBm xDBm06-CAN, Splitter 4 pin/6 port w/LED
DP-Xtreme DB
Codice: | DP-40044-00-000 |
Peso: | 0.3 kg |
Paese di origine: | US |
Disponibile immediatamente.
Descrizione
The passive CAN splitter was developed for the star-shaped distribution of CAN signals. At the same time, an operating voltage of up to 13 A can be fed in, which is also made available at all connections. The status of the supply voltage is indicated by a blue LED.
dati commerciali
GTIN | 89336774076 |
---|---|
Lotto minimo ordinabile | 1 |
Numero di tariffa doganale | 85369010 |